How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| V: | 1.94 in | AA: | 9.38 |
| D: | 2.94 | LL: | 2.12 in |
| AG: | 4.65 | LQ: | 5.19 in |
| AK: | 4.5 | I: | 4.34 in |
| T: | 1.188 | AF: | 0.19 |
| AJ: | 5.88 | P: | 1.88 in |
| BF: | 0.41 | BE: | 0.38 in |
| AE2: | 0.56 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | G: | 1.94 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Key: | 1/4 X 3.00 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.577 |
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

