How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.188 | BF: | 0.41 |
| AA: | 9.38 | D: | 2.94 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AF: | 0.19 |
| V: | 1.94 in | AE2: | 0.56 |
| LQ: | 5.19 in | AK: | 4.5 |
| H: | 0.53 in | AJ: | 5.88 |
| AB: | 4.32 | LL: | 2.12 in |
| AG: | 4.65 | G: | 1.94 |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Ratio: | 80:1 | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Bore Code: | 19 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 80:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.188 in |
| Center Distance (in): | 2.625 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.577 | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

