How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AF: | 0.19 |
| AB: | 4.32 | LQ: | 5.19 in |
| AG: | 4.65 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| LL: | 2.12 in | BF: | 0.41 |
| P: | 1.88 in | AE2: | 0.56 |
| AJ: | 5.88 | AK: | 4.5 |
| G: | 1.94 | I: | 4.34 in |
| V: | 1.94 in | T: | 1.25 |
| D: | 2.94 | BE: | 0.38 in |
Technical Specifications
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 10:1 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Model Code: | 26YF | Input HP @ 1750 RPM: | 3.9 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output RPM: | 175 |
| Input Bore (C Face): | 0.875 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Product Type: | Right Angle | Bore Code: | 20 |
| Gear Type: | Worm | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

