How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| BE: | 0.38 in | T: | 1.25 |
| BD: | 5.88 | BF: | 0.41 |
| AE2: | 0.56 | P: | 1.88 in |
| AG: | 4.65 | G: | 1.94 |
| H: | 0.53 in | V: | 1.94 in |
| D: | 2.94 | AK: | 4.5 |
| LQ: | 5.19 in | AF: | 0.19 |
| AJ: | 5.88 | I: | 4.34 in |
| AB: | 4.32 | LL: | 2.12 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output RPM: | 175 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 3.9 |
| Ratio: | 10:1 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Model Code: | 26YF | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 10:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

