How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | I: | 4.34 in |
| AB: | 4.32 | AA: | 9.38 |
| T: | 1.25 | BF: | 0.41 |
| D: | 2.94 | AF: | 0.19 |
| V: | 1.94 in | P: | 1.88 in |
| BD: | 5.88 | LQ: | 5.19 in |
| G: | 1.94 | AJ: | 5.88 |
| AK: | 4.5 | BE: | 0.38 in |
| LL: | 2.12 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | AE2: | 0.56 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.25 in |
| Ratio: | 100:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Output RPM: | 17.5 |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.386 | Housing Material: | Cast Iron |
| Model Code: | 26YF | Assembly: | YF-2 |
| Ratio Range: | 100:1 to 250:1 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

