How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | P: | 1.88 in |
| AA: | 9.38 | T: | 1.25 |
| LQ: | 5.19 in | H: | 0.53 in |
| BF: | 0.41 | D: | 2.94 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
| I: | 4.34 in | AE2: | 0.56 |
| G: | 1.94 | AK: | 4.5 |
| AG: | 4.65 | BE: | 0.38 in |
| V: | 1.94 in | AB: | 4.32 |
| AJ: | 5.88 | LL: | 2.12 in |
Technical Specifications
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Output RPM: | 117 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Assembly: | YF-2 |
| Input HP @ 1750 RPM: | 2.92 | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Model Code: | 26YF |
| Ratio: | 15:1 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

