How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | I: | 4.34 in |
| AF: | 0.19 | G: | 1.94 |
| BE: | 0.38 in | AJ: | 5.88 |
| D: | 2.94 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | T: | 1.25 |
| LL: | 2.12 in | AE2: | 0.56 |
| AA: | 9.38 | LQ: | 5.19 in |
| V: | 1.94 in | BD: | 5.88 |
| AK: | 4.5 | AB: | 4.32 |
| BF: | 0.41 | AG: | 4.65 |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Bore Code: | 20 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio: | 15:1 | Assembly: | YF-2 |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Output RPM: | 117 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Model Code: | 26YF |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Input HP @ 1750 RPM: | 2.92 |
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.625 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

