How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| Center Distance (in): | 2.625 in | AE2: | 0.56 |
| LQ: | 5.19 in | T: | 1.25 |
| BD: | 5.88 | AA: | 9.38 |
| AG: | 4.65 | LL: | 2.12 in |
| BF: | 0.41 | BE: | 0.38 in |
| P: | 1.88 in | AK: | 4.5 |
| I: | 4.34 in | G: | 1.94 |
| AB: | 4.32 | V: | 1.94 in |
| AJ: | 5.88 | D: | 2.94 |
Technical Specifications
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 2.37 | Ratio Range: | 20:1 |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Bore Code: | 20 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 0.875 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Output RPM: | 87.5 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

