How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| AF: | 0.19 | LL: | 2.12 in |
| T: | 1.25 | BD: | 5.88 |
| AB: | 4.32 | H: | 0.53 in |
| I: | 4.34 in | BE: | 0.38 in |
| AK: | 4.5 | AJ: | 5.88 |
| AG: | 4.65 | G: | 1.94 |
| AE2: | 0.56 | LQ: | 5.19 in |
| D: | 2.94 | P: | 1.88 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Bore Code: | 20 | Gear Type: | Worm |
| Model Code: | 26YF | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.37 | Ratio: | 20:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

