How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| AK: | 4.5 | AE2: | 0.56 |
| BE: | 0.38 in | T: | 1.25 |
| AG: | 4.65 | AF: | 0.19 |
| D: | 2.94 | BF: | 0.41 |
| H: | 0.53 in | P: | 1.88 in |
| AJ: | 5.88 | G: | 1.94 |
| V: | 1.94 in | LL: | 2.12 in |
| AA: | 9.38 | AB: | 4.32 |
| I: | 4.34 in | BD: | 5.88 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 140TC |
| Output RPM: | 87.5 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 2.37 | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Input Style: | C-Face Quill | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

