How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.34 in | AJ: | 5.88 |
| AA: | 9.38 | AE2: | 0.56 |
| LL: | 2.12 in | AB: | 4.32 |
| G: | 1.94 | AG: | 4.65 |
| BE: | 0.38 in | AF: | 0.19 |
| BF: | 0.41 | P: | 1.88 in |
| Center Distance (in): | 2.625 in | V: | 1.94 in |
| BD: | 5.88 | D: | 2.94 |
| T: | 1.25 | LQ: | 5.19 in |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Output RPM: | 70 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Ratio Range: | 25:1 | Bore Code: | 20 |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 25:1 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 26YF |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.95 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

