How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| G: | 1.94 | AA: | 9.38 |
| AK: | 4.5 | Center Distance (in): | 2.625 in |
| LL: | 2.12 in | BE: | 0.38 in |
| BD: | 5.88 | V: | 1.94 in |
| T: | 1.25 | AG: | 4.65 |
| AB: | 4.32 | LQ: | 5.19 in |
| I: | 4.34 in | AE2: | 0.56 |
| AJ: | 5.88 | D: | 2.94 |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Key: | 1/4 X 3.00 | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output RPM: | 70 | Motor Frame Size: | 140TC |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.95 |
| Assembly: | YF-2 | Output Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 25:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Center Distance (in): | 2.625 | Ratio: | 25:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

