How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | V: | 1.94 in |
| AE2: | 0.56 | AF: | 0.19 |
| AB: | 4.32 | AK: | 4.5 |
| LL: | 2.12 in | H: | 0.53 in |
| AA: | 9.38 | BD: | 5.88 |
| G: | 1.94 | D: | 2.94 |
| T: | 1.25 | BE: | 0.38 in |
| P: | 1.88 in | AJ: | 5.88 |
| BF: | 0.41 | LQ: | 5.19 in |
| I: | 4.34 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Bore Code: | 20 |
| Gear Type: | Worm | Ratio: | 25:1 |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Input Bore (C Face): | 0.875 | Assembly: | YF-2 |
| Center Distance (in): | 2.625 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.95 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

