How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LL: | 2.12 in |
| G: | 1.94 | D: | 2.94 |
| H: | 0.53 in | T: | 1.25 |
| BE: | 0.38 in | BD: | 5.88 |
| LQ: | 5.19 in | AE2: | 0.56 |
| BF: | 0.41 | AK: | 4.5 |
| Center Distance (in): | 2.625 in | AJ: | 5.88 |
| AF: | 0.19 | AB: | 4.32 |
| AG: | 4.65 | V: | 1.94 in |
| AA: | 9.38 | I: | 4.34 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Bore Code: | 20 | Center Distance (in): | 2.625 |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| Motor Frame Size: | 140TC | Product Type: | Right Angle |
| Model Code: | 26YF | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 3.00 |
| Output RPM: | 58.3 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.65 | No. of Gear Reductions: | Single |
| Ratio: | 30:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

