How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | BF: | 0.41 |
| V: | 1.94 in | AJ: | 5.88 |
| AA: | 9.38 | AG: | 4.65 |
| P: | 1.88 in | D: | 2.94 |
| LQ: | 5.19 in | T: | 1.25 |
| AF: | 0.19 | BD: | 5.88 |
| LL: | 2.12 in | H: | 0.53 in |
| BE: | 0.38 in | AE2: | 0.56 |
| I: | 4.34 in | AK: | 4.5 |
| G: | 1.94 | AB: | 4.32 |
Technical Specifications
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 3.00 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 1.34 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.625 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Bore Code: | 20 |
| Motor Frame Size: | 140TC | Series Code: | OE |
| Product Type: | Right Angle | Ratio: | 40:1 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

