How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | V: | 1.94 in |
| Center Distance (in): | 2.625 in | AB: | 4.32 |
| H: | 0.53 in | AF: | 0.19 |
| AE2: | 0.56 | P: | 1.88 in |
| AK: | 4.5 | AG: | 4.65 |
| AA: | 9.38 | AJ: | 5.88 |
| G: | 1.94 | BF: | 0.41 |
| BD: | 5.88 | I: | 4.34 in |
| LL: | 2.12 in | BE: | 0.38 in |
| D: | 2.94 | LQ: | 5.19 in |
Technical Specifications
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Ratio: | 40:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Model Code: | 26YF | Reducer: | Worm - Right Angle |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Ratio Range: | 40:1 | Input HP @ 1750 RPM: | 1.34 |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

