How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.88 in |
| LL: | 2.12 in | G: | 1.94 |
| AG: | 4.65 | BF: | 0.41 |
| T: | 1.25 | H: | 0.53 in |
| LQ: | 5.19 in | Center Distance (in): | 2.625 in |
| AJ: | 5.88 | I: | 4.34 in |
| AK: | 4.5 | AA: | 9.38 |
| V: | 1.94 in | AF: | 0.19 |
| AB: | 4.32 | D: | 2.94 |
| AE2: | 0.56 | BD: | 5.88 |
Technical Specifications
| Assembly: | YF-2 | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | 26YF | Center Distance (in): | 2.625 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 0.883 | Input Bore (C Face): | 0.875 |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1345 in/lbs |

