How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | H: | 0.53 in |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| T: | 1.25 | AE2: | 0.56 |
| BF: | 0.41 | V: | 1.94 in |
| AB: | 4.32 | I: | 4.34 in |
| AK: | 4.5 | AG: | 4.65 |
| D: | 2.94 | AA: | 9.38 |
| LQ: | 5.19 in | AF: | 0.19 |
| G: | 1.94 | BE: | 0.38 in |
| BD: | 5.88 | LL: | 2.12 in |
Technical Specifications
| Motor Frame Size: | 140TC | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 0.883 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

