How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | AE2: | 0.56 |
| BE: | 0.38 in | T: | 1.25 |
| AG: | 4.65 | LL: | 2.12 in |
| AB: | 4.32 | AK: | 4.5 |
| BF: | 0.41 | AA: | 9.38 |
| H: | 0.53 in | AJ: | 5.88 |
| LQ: | 5.19 in | BD: | 5.88 |
| Center Distance (in): | 2.625 in | AF: | 0.19 |
| V: | 1.94 in | G: | 1.94 |
| P: | 1.88 in | I: | 4.34 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 29.2 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Series Code: | OE | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 0.883 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.625 | Output Diameter (in): | 1.25 in |
| Ratio: | 60:1 | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 60:1 |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

