How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | P: | 1.88 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AF: | 0.19 | AA: | 9.38 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| BF: | 0.41 | D: | 2.94 |
| AB: | 4.32 | H: | 0.53 in |
| LQ: | 5.19 in | AJ: | 5.88 |
| I: | 4.34 in | AK: | 4.5 |
| BD: | 5.88 | V: | 1.94 in |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Model Code: | 26YF |
| Ratio Range: | 7.5:1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 4.27 | Gear Type: | Worm |
| Housing Material: | Cast Iron | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 140TC |
| Output RPM: | 233 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

