How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AA: | 9.38 |
| AB: | 4.32 | P: | 1.88 in |
| G: | 1.94 | V: | 1.94 in |
| D: | 2.94 | AK: | 4.5 |
| AF: | 0.19 | BD: | 5.88 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
| BF: | 0.41 | AJ: | 5.88 |
| LQ: | 5.19 in | LL: | 2.12 in |
| AE2: | 0.56 | BE: | 0.38 in |
| H: | 0.53 in | T: | 1.25 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 3.00 |
| Model Code: | 26YF | Output RPM: | 21.9 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Input Bore (C Face): | 0.875 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.577 | Ratio: | 80:1 |
| Center Distance (in): | 2.625 | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1092 in/lbs |

