How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.32 |
| BE1: | 0.5 in | LL: | 2.12 in |
| AG: | 4.65 | AF: | 0.19 |
| I: | 4.34 in | BD: | 9 |
| AJ: | 7.25 | AE2: | 0.56 |
| P: | 1.88 in | AA: | 9.38 |
| BF: | 0.53 | H: | 0.53 in |
| LQ1: | 5.62 in | D: | 2.94 |
| V: | 1.94 in | AK: | 8.5 |
| T: | 1.25 | Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio Range: | 10:1 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 2.625 | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 175 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | 26YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 3.9 | Bore Code: | 20 |
| Input Bore (C Face): | 1.125 | Ratio: | 10:1 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

