Grove Gear 26YF-2-1.250-180TC-10-L1
Part #:26YF-2-1.250-180TC-10-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LQ1: | 5.62 in |
| AB: | 4.32 | AE2: | 0.56 |
| G: | 1.94 | BF: | 0.53 |
| LL: | 2.12 in | I: | 4.34 in |
| D: | 2.94 | AJ: | 7.25 |
| AK: | 8.5 | AF: | 0.19 |
| H: | 0.53 in | T: | 1.25 |
| BE1: | 0.5 in | Center Distance (in): | 2.625 in |
| AG: | 4.65 | AA: | 9.38 |
| BD: | 9 | P: | 1.88 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Center Distance (in): | 2.625 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 175 | Output Key: | 1/4 X 3.00 |
| Ratio: | 10:1 | Model Code: | 26YF |
| Input HP @ 1750 RPM: | 3.9 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 1.125 | Series: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1287 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

