Grove Gear 26YF-2-1.250-180TC-10-L3
Part #:26YF-2-1.250-180TC-10-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | P: | 1.88 in |
| BE1: | 0.5 in | V: | 1.94 in |
| AE2: | 0.56 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | G: | 1.94 |
| AF: | 0.19 | AB: | 4.32 |
| D: | 2.94 | BD: | 9 |
| AK: | 8.5 | I: | 4.34 in |
| BF: | 0.53 | AJ: | 7.25 |
| T: | 1.25 | H: | 0.53 in |
| LL: | 2.12 in | AG: | 4.65 |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Input RPM: | 1,750 | Model Code: | 26YF |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio Range: | 10:1 | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Ratio: | 10:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 3.9 | Output Key: | 1/4 X 3.00 |
| Input Bore (C Face): | 1.125 | Bore Code: | 20 |
| Output RPM: | 175 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

