Grove Gear 26YF-2-1.250-180TC-10-L9
Part #:26YF-2-1.250-180TC-10-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | LL: | 2.12 in |
| AK: | 8.5 | AB: | 4.32 |
| AG: | 4.65 | AJ: | 7.25 |
| T: | 1.25 | AE2: | 0.56 |
| BE1: | 0.5 in | G: | 1.94 |
| I: | 4.34 in | LQ1: | 5.62 in |
| AF: | 0.19 | V: | 1.94 in |
| BF: | 0.53 | BD: | 9 |
| D: | 2.94 | P: | 1.88 in |
| AA: | 9.38 | H: | 0.53 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Shaft Assembly Code: | 2 | Output RPM: | 175 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Motor Frame Size: | 180TC |
| Ratio Range: | 10:1 | Bore Code: | 20 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Model Code: | 26YF | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 3.9 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 10:1 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

