How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | LQ1: | 5.62 in |
| BD: | 9 | BF: | 0.53 |
| AE2: | 0.56 | AB: | 4.32 |
| AF: | 0.19 | AJ: | 7.25 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| V: | 1.94 in | I: | 4.34 in |
| D: | 2.94 | BE1: | 0.5 in |
| AK: | 8.5 | G: | 1.94 |
| T: | 1.25 | LL: | 2.12 in |
| AG: | 4.65 | AA: | 9.38 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Assembly: | YF-2 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 100:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.386 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Series Code: | OE |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Product Type: | Right Angle | Model Code: | 26YF |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Motor Frame Size: | 180TC | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

