How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 5.62 in | AK: | 8.5 |
| AA: | 9.38 | BE1: | 0.5 in |
| AF: | 0.19 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | I: | 4.34 in |
| BF: | 0.53 | AE2: | 0.56 |
| V: | 1.94 in | D: | 2.94 |
| T: | 1.25 | AJ: | 7.25 |
| LL: | 2.12 in | AG: | 4.65 |
| H: | 0.53 in | P: | 1.88 in |
| G: | 1.94 | BD: | 9 |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Model Code: | 26YF |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output RPM: | 117 |
| Ratio: | 15:1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.25 in |
| Ratio Range: | 15:1 | Assembly: | YF-2 |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.92 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

