How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AF: | 0.19 |
| AA: | 9.38 | BE1: | 0.5 in |
| T: | 1.25 | LQ1: | 5.62 in |
| AG: | 4.65 | BF: | 0.53 |
| G: | 1.94 | P: | 1.88 in |
| LL: | 2.12 in | V: | 1.94 in |
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| AB: | 4.32 | D: | 2.94 |
| I: | 4.34 in | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | 26YF | Product Type: | Right Angle |
| Gear Type: | Worm | Ratio: | 15:1 |
| Output RPM: | 117 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.92 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 15:1 | Center Distance (in): | 2.625 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1414 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

