How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AE2: | 0.56 |
| G: | 1.94 | Center Distance (in): | 2.625 in |
| P: | 1.88 in | BD: | 9 |
| LQ1: | 5.62 in | BF: | 0.53 |
| I: | 4.34 in | AJ: | 7.25 |
| BE1: | 0.5 in | H: | 0.53 in |
| AF: | 0.19 | D: | 2.94 |
| AK: | 8.5 | AB: | 4.32 |
| AG: | 4.65 | LL: | 2.12 in |
| AA: | 9.38 | V: | 1.94 in |
Technical Specifications
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 2.37 |
| Service Factor: | 1 | Output RPM: | 87.5 |
| Bore Code: | 20 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Center Distance (in): | 2.625 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Ratio: | 20:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Model Code: | 26YF | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

