How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | BD: | 9 |
| G: | 1.94 | AF: | 0.19 |
| P: | 1.88 in | V: | 1.94 in |
| BF: | 0.53 | AE2: | 0.56 |
| AB: | 4.32 | AJ: | 7.25 |
| AA: | 9.38 | AG: | 4.65 |
| LQ1: | 5.62 in | BE1: | 0.5 in |
| I: | 4.34 in | D: | 2.94 |
| T: | 1.25 | Center Distance (in): | 2.625 in |
| AK: | 8.5 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 1.65 | Output RPM: | 58.3 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Ratio Range: | 30:1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 2.625 |
| Model Code: | 26YF | Series Code: | OE |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Output Key: | 1/4 X 3.00 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

