How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | H: | 0.53 in |
| LL: | 2.12 in | AA: | 9.38 |
| AK: | 8.5 | T: | 1.25 |
| V: | 1.94 in | P: | 1.88 in |
| D: | 2.94 | Center Distance (in): | 2.625 in |
| I: | 4.34 in | AF: | 0.19 |
| G: | 1.94 | AB: | 4.32 |
| AE2: | 0.56 | LQ1: | 5.62 in |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | AG: | 4.65 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Ratio: | 30:1 |
| Output RPM: | 58.3 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Center Distance (in): | 2.625 |
| Input HP @ 1750 RPM: | 1.65 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Ratio Range: | 30:1 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series Code: | OE | Assembly: | YF-2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Model Code: | 26YF |
| Output Key: | 1/4 X 3.00 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1471 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

