How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | H: | 0.53 in |
| LL: | 2.12 in | BF: | 0.53 |
| BE1: | 0.5 in | T: | 1.25 |
| G: | 1.94 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.56 |
| AB: | 4.32 | V: | 1.94 in |
| AK: | 8.5 | Center Distance (in): | 2.625 in |
| AA: | 9.38 | AF: | 0.19 |
| LQ1: | 5.62 in | AG: | 4.65 |
| I: | 4.34 in | P: | 1.88 in |
Technical Specifications
| Housing Material: | Cast Iron | Series Code: | OE |
| Output Key: | 1/4 X 3.00 | Motor Frame Size: | 180TC |
| Input HP @ 1750 RPM: | 1.65 | Model Code: | 26YF |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output RPM: | 58.3 | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Ratio: | 30:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1471 in/lbs |

