How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | AF: | 0.19 |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| V: | 1.94 in | AE2: | 0.56 |
| BD: | 9 | BE1: | 0.5 in |
| AJ: | 7.25 | G: | 1.94 |
| AG: | 4.65 | AB: | 4.32 |
| D: | 2.94 | T: | 1.25 |
| LL: | 2.12 in | I: | 4.34 in |
| AK: | 8.5 | BF: | 0.53 |
| LQ1: | 5.62 in | AA: | 9.38 |
Technical Specifications
| Ratio Range: | 40:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180TC |
| Model Code: | 26YF | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Series Code: | OE | Center Distance (in): | 2.625 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.34 | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Ratio: | 40:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Assembly: | YF-2 |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

