How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | P: | 1.88 in |
| I: | 4.34 in | AB: | 4.32 |
| BE1: | 0.5 in | BF: | 0.53 |
| D: | 2.94 | LQ1: | 5.62 in |
| AF: | 0.19 | T: | 1.25 |
| AG: | 4.65 | AA: | 9.38 |
| AJ: | 7.25 | LL: | 2.12 in |
| AK: | 8.5 | G: | 1.94 |
| BD: | 9 | H: | 0.53 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.625 | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 1.34 | Series Code: | OE |
| Output Diameter (in): | 1.25 in | Assembly: | YF-2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Ratio: | 40:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Product Line: | OE Series - Worm Gear Reducers |
| Model Code: | 26YF | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Bore Code: | 20 |
| Output Torque Rating (in-lb): | 1479 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

