How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE2: | 0.56 |
| AG: | 4.65 | LQ1: | 5.62 in |
| Center Distance (in): | 2.625 in | AA: | 9.38 |
| P: | 1.88 in | G: | 1.94 |
| V: | 1.94 in | AF: | 0.19 |
| AB: | 4.32 | AK: | 8.5 |
| LL: | 2.12 in | BF: | 0.53 |
| AJ: | 7.25 | H: | 0.53 in |
| BD: | 9 | I: | 4.34 in |
| D: | 2.94 | T: | 1.25 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Ratio Range: | 40:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Model Code: | 26YF |
| Series Code: | OE | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.34 | Ratio: | 40:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1479 in/lbs |

