How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| BE1: | 0.5 in | T: | 1.25 |
| P: | 1.88 in | BF: | 0.53 |
| G: | 1.94 | AE2: | 0.56 |
| BD: | 9 | H: | 0.53 in |
| AK: | 8.5 | AB: | 4.32 |
| V: | 1.94 in | D: | 2.94 |
| AF: | 0.19 | LL: | 2.12 in |
| AJ: | 7.25 | AG: | 4.65 |
| I: | 4.34 in | LQ1: | 5.62 in |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Output Diameter (in): | 1.25 in | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Motor Frame Size: | 180TC | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Model Code: | 26YF |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Bore Code: | 20 | Input Style: | C-Face Quill |
| Output RPM: | 339 | Input HP @ 1750 RPM: | 4.8 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Torque Rating (in-lb): | 836 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 847 lb |

