How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AF: | 0.19 |
| Center Distance (in): | 2.625 in | T: | 1.25 |
| AE2: | 0.56 | AG: | 4.65 |
| AB: | 4.32 | H: | 0.53 in |
| LL: | 2.12 in | AJ: | 7.25 |
| LQ1: | 5.62 in | D: | 2.94 |
| I: | 4.34 in | G: | 1.94 |
| AA: | 9.38 | BF: | 0.53 |
| BD: | 9 | P: | 1.88 in |
| AK: | 8.5 | V: | 1.94 in |
Technical Specifications
| Service Factor: | 1 | Ratio: | 50:1 |
| Bore Code: | 20 | Model Code: | 26YF |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.625 |
| Ratio Range: | 50:1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.08 |
| Product Type: | Right Angle | Output RPM: | 35 |
| Series Code: | OE | Input Keyway (C Face): | 1/4 X 1/8 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 1426 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

