How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | D: | 2.94 |
| AJ: | 7.25 | Center Distance (in): | 2.625 in |
| V: | 1.94 in | LQ1: | 5.62 in |
| BF: | 0.53 | P: | 1.88 in |
| BD: | 9 | AE2: | 0.56 |
| I: | 4.34 in | AK: | 8.5 |
| H: | 0.53 in | AF: | 0.19 |
| LL: | 2.12 in | T: | 1.25 |
| G: | 1.94 | AB: | 4.32 |
| BE1: | 0.5 in | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Model Code: | 26YF | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.08 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Output RPM: | 35 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.625 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

