How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AJ: | 7.25 |
| AG: | 4.65 | BD: | 9 |
| I: | 4.34 in | BE1: | 0.5 in |
| AA: | 9.38 | Center Distance (in): | 2.625 in |
| H: | 0.53 in | G: | 1.94 |
| AF: | 0.19 | AK: | 8.5 |
| AB: | 4.32 | V: | 1.94 in |
| T: | 1.25 | BF: | 0.53 |
| LQ1: | 5.62 in | P: | 1.88 in |
| LL: | 2.12 in | D: | 2.94 |
Technical Specifications
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.25 in | Assembly: | YF-2 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 1.08 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Model Code: | 26YF | Output RPM: | 35 |
| Ratio: | 50:1 | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1426 in/lbs |

