How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 9.38 | BE1: | 0.5 in |
| D: | 2.94 | V: | 1.94 in |
| AK: | 8.5 | AB: | 4.32 |
| LL: | 2.12 in | LQ1: | 5.62 in |
| H: | 0.53 in | AE2: | 0.56 |
| P: | 1.88 in | AG: | 4.65 |
| G: | 1.94 | T: | 1.25 |
| BD: | 9 | AJ: | 7.25 |
| BF: | 0.53 | AF: | 0.19 |
| Center Distance (in): | 2.625 in | I: | 4.34 in |
Technical Specifications
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.25 in | Center Distance (in): | 2.625 |
| Motor Frame Size: | 180TC | Output RPM: | 29.2 |
| Output Key: | 1/4 X 3.00 | Output Shaft Assembly Code: | 2 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Series Code: | OE |
| Ratio: | 60:1 | Bore Code: | 20 |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.883 |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Model Code: | 26YF | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1345 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

