How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.94 | BF: | 0.53 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| H: | 0.53 in | I: | 4.34 in |
| AF: | 0.19 | AG: | 4.65 |
| T: | 1.25 | V: | 1.94 in |
| AE2: | 0.56 | AK: | 8.5 |
| LL: | 2.12 in | AB: | 4.32 |
| BE1: | 0.5 in | G: | 1.94 |
| BD: | 9 | AJ: | 7.25 |
| LQ1: | 5.62 in | AA: | 9.38 |
Technical Specifications
| Bore Code: | 20 | Input HP @ 1750 RPM: | 4.27 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.625 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Ratio: | 7.5:1 |
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Model Code: | 26YF | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1068 in/lbs |

