How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| AE2: | 0.56 | LL: | 2.12 in |
| AF: | 0.19 | BD: | 9 |
| D: | 2.94 | G: | 1.94 |
| P: | 1.88 in | BF: | 0.53 |
| Center Distance (in): | 2.625 in | AG: | 4.65 |
| V: | 1.94 in | T: | 1.25 |
| H: | 0.53 in | BE1: | 0.5 in |
| I: | 4.34 in | AB: | 4.32 |
| LQ1: | 5.62 in | AA: | 9.38 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 4.27 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Center Distance (in): | 2.625 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Ratio: | 7.5:1 | Shaft Seal Material: | Viton |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Output RPM: | 233 | Bore Code: | 20 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 1068 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

