How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | BE1: | 0.5 in |
| I: | 4.34 in | BF: | 0.53 |
| AK: | 8.5 | BD: | 9 |
| AE2: | 0.56 | AJ: | 7.25 |
| AB: | 4.32 | T: | 1.25 |
| AG: | 4.65 | AF: | 0.19 |
| LL: | 2.12 in | AA: | 9.38 |
| Center Distance (in): | 2.625 in | P: | 1.88 in |
| LQ1: | 5.62 in | V: | 1.94 in |
| H: | 0.53 in | D: | 2.94 |
Technical Specifications
| Assembly: | YF-2 | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Bore Code: | 20 |
| Output Key: | 1/4 X 3.00 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Bore (C Face): | 1.125 | Product Type: | Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.625 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 0.577 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Model Code: | 26YF | Output RPM: | 21.9 |
| Output Torque Rating (in-lb): | 1092 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

