How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AK: | 4.5 |
| V: | 1.94 in | BE: | 0.38 in |
| AF: | 0.19 | LQ: | 5.19 in |
| LL: | 2.12 in | AB: | 4.32 |
| BF: | 0.41 | AE2: | 0.56 |
| P: | 1.88 in | Center Distance (in): | 2.625 in |
| BD: | 5.88 | T: | 1.25 |
| D: | 2.94 | AG: | 4.65 |
| I: | 4.34 in | H: | 0.53 in |
| G: | 1.94 | AA: | 9.38 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Ratio: | 10:1 |
| Service Factor: | 1 | Output RPM: | 175 |
| Center Distance (in): | 2.625 | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 20 |
| Output Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 26YF |
| Ratio Range: | 10:1 | Input Bore (C Face): | 0.625 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 3.9 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1287 in/lbs |

