How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.32 | P: | 1.88 in |
| V: | 1.94 in | AA: | 9.38 |
| AE2: | 0.56 | AJ: | 5.88 |
| LQ: | 5.19 in | AG: | 4.65 |
| I: | 4.34 in | G: | 1.94 |
| H: | 0.53 in | AK: | 4.5 |
| D: | 2.94 | T: | 1.25 |
| AF: | 0.19 | LL: | 2.12 in |
| BE: | 0.38 in | BF: | 0.41 |
| Center Distance (in): | 2.625 in | BD: | 5.88 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Gear Type: | Worm |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.25 in |
| Model Code: | 26YF | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 100:1 | Input Bore (C Face): | 0.625 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 0.386 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Center Distance (in): | 2.625 | Output RPM: | 17.5 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

