Grove Gear 26YF-2-1.250-56C-100-L4
Part #:26YF-2-1.250-56C-100-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.19 in | P: | 1.88 in |
| AJ: | 5.88 | V: | 1.94 in |
| BD: | 5.88 | AG: | 4.65 |
| D: | 2.94 | AF: | 0.19 |
| BF: | 0.41 | T: | 1.25 |
| AK: | 4.5 | AA: | 9.38 |
| Center Distance (in): | 2.625 in | H: | 0.53 in |
| G: | 1.94 | LL: | 2.12 in |
| BE: | 0.38 in | AB: | 4.32 |
| AE2: | 0.56 | I: | 4.34 in |
Technical Specifications
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 17.5 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.25 in | Model Code: | 26YF |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.386 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Motor Frame Size: | 56C | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Ratio Range: | 100:1 to 250:1 | Series Code: | OE |
| Center Distance (in): | 2.625 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 851 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

