Grove Gear 26YF-2-1.250-56C-100-L9
Part #:26YF-2-1.250-56C-100-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AB: | 4.32 |
| AK: | 4.5 | LL: | 2.12 in |
| BF: | 0.41 | T: | 1.25 |
| AJ: | 5.88 | BE: | 0.38 in |
| D: | 2.94 | AE2: | 0.56 |
| V: | 1.94 in | I: | 4.34 in |
| G: | 1.94 | LQ: | 5.19 in |
| H: | 0.53 in | Center Distance (in): | 2.625 in |
| AA: | 9.38 | BD: | 5.88 |
| P: | 1.88 in | AG: | 4.65 |
Technical Specifications
| Model Code: | 26YF | Series Code: | OE |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Bore Code: | 20 | Input Bore (C Face): | 0.625 |
| Output RPM: | 17.5 | Ratio: | 100:1 |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 100:1 to 250:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 0.386 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 851 in/lbs |

