Grove Gear 26YF-2-1.250-56C-15-L4
Part #:26YF-2-1.250-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 5.88 |
| AB: | 4.32 | D: | 2.94 |
| BF: | 0.41 | LL: | 2.12 in |
| AG: | 4.65 | AE2: | 0.56 |
| T: | 1.25 | LQ: | 5.19 in |
| AK: | 4.5 | P: | 1.88 in |
| AA: | 9.38 | G: | 1.94 |
| BE: | 0.38 in | AF: | 0.19 |
| BD: | 5.88 | I: | 4.34 in |
| V: | 1.94 in | Center Distance (in): | 2.625 in |
Technical Specifications
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Bore Code: | 20 |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output RPM: | 117 | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Key: | 1/4 X 3.00 |
| Product Type: | Right Angle | Input Bore (C Face): | 0.625 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.92 |
| Model Code: | 26YF | Output Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.625 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1414 in/lbs |

