Grove Gear 26YF-2-1.250-56C-20-L3
Part #:26YF-2-1.250-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | LQ: | 5.19 in |
| T: | 1.25 | BD: | 5.88 |
| AJ: | 5.88 | G: | 1.94 |
| AB: | 4.32 | V: | 1.94 in |
| I: | 4.34 in | H: | 0.53 in |
| AA: | 9.38 | P: | 1.88 in |
| AK: | 4.5 | BF: | 0.41 |
| LL: | 2.12 in | AE2: | 0.56 |
| D: | 2.94 | AG: | 4.65 |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Series Code: | OE | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Bore Code: | 20 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.37 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Model Code: | 26YF |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.625 |
| Output Diameter (in): | 1.25 in | Ratio: | 20:1 |
| Output Torque Rating (in-lb): | 1477 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 927 lb |

