How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.625 in | AK: | 4.5 |
| AJ: | 5.88 | I: | 4.34 in |
| AB: | 4.32 | LQ: | 5.19 in |
| BF: | 0.41 | AG: | 4.65 |
| G: | 1.94 | BD: | 5.88 |
| P: | 1.88 in | D: | 2.94 |
| T: | 1.25 | H: | 0.53 in |
| AE2: | 0.56 | AF: | 0.19 |
| LL: | 2.12 in | V: | 1.94 in |
| AA: | 9.38 | BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 20 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Model Code: | 26YF | Input Bore (C Face): | 0.625 |
| Output Diameter (in): | 1.25 in | Motor Frame Size: | 56C |
| Center Distance (in): | 2.625 | Output Key: | 1/4 X 3.00 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 1.95 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output RPM: | 70 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Ratio Range: | 25:1 |
| Overhung Load Rating (Output Shaft(lb)): | 927 lb | Output Torque Rating (in-lb): | 1477 in/lbs |

